text.skipToContent text.skipToNavigation

Product Details

General

Cantilever Bending Strength - Max. 1400 LB
Cantilever Bending Strength - Routine 700 LB
Fitting - Ground End Aluminum Flat
Fitting - Live Line End Horizontal Clamptop
Number of Sheds 88
Shed Style Uniform

Dimensions

Diameter - Shed(s) 5.06
Length - Effective 118.2 in
Rod Diameter 2.500 in
Thickness - Housing > 3MM

Electrical Ratings

Arc Distance - Dry 107.2 IN (2722 MM)
Creep and Leakage Distance 278 IN (7061 MM)
Critical Impulse Flashover (CIFO) - Negative 1750
Critical Impulse Flashover (CIFO) - Positive 1665
Flashover Voltage - 60 Hz Dry 1040
Flashover Voltage - 60 Hz Wet 850
kV Class 345.00 kV

Resources/Downloads

Videos

Ohio Brass QuadriSil Transmission Insulators (VI08009E)

Ohio Brass Polymer Insulator Tester (VI08041E1015)

Ohio Brass Insulator Crate Packaging (VI0816E)

Ohio Brass Proper Insulator Handling (VI08008E)

Ohio Brass Vertical Load Test-345KV BLP-250 series post-R01 (VI0820E)