text.skipToContent text.skipToNavigation

Quadri*Sil Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: P300074S0080

3.0" Line Post, 2 hole blade, Steel Flat base 9x13 7/8" bolts

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 3480 LB
    Cantilever Bending Strength - Routine 1740 LB
    Fitting - Ground End Steel Flat
    Fitting - Live Line End Tear Drop Blade
    Number of Sheds 61
    Shed Style Uniform

    Dimensions

    Angle 14
    Diameter - Shed(s) 8.2
    Length 15 in
    Length - Effective 85.6 in
    Rod Diameter 3.000 in
    Width 10 in

    Electrical Ratings

    Arc Distance - Dry 76.4 (1943MM)
    Creep and Leakage Distance 231 (5867MM)
    Critical Impulse Flashover (CIFO) - Negative 1275
    Critical Impulse Flashover (CIFO) - Positive 1175
    Flashover Voltage - 60 Hz Dry 750
    Flashover Voltage - 60 Hz Wet 690
    Voltage Rating 230 kV

    Resources/Downloads