text.skipToContent text.skipToNavigation

Quadri*Sil Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: P300052S0130

3.0" Line Post, 2 hole blade, Steel Flat base 8x10 3/4" bolts

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 4820 LB
    Cantilever Bending Strength - Routine 2410 LB
    Fitting - Ground End Steel Flat
    Fitting - Live Line End Tear Drop Blade
    Number of Sheds 43
    Shed Style Uniform

    Dimensions

    Angle 14
    Diameter - Shed(s) 8.2
    Length 12 in
    Length - Effective 64.4 in
    Rod Diameter 3.000 in
    Width 9 in

    Electrical Ratings

    Arc Distance - Dry 54.5 (1384MM)
    Creep and Leakage Distance 163.9 (4163MM)
    Critical Impulse Flashover (CIFO) - Negative 935
    Critical Impulse Flashover (CIFO) - Positive 835
    Flashover Voltage - 60 Hz Dry 535
    Flashover Voltage - 60 Hz Wet 485
    Voltage Rating 161 kV

    Resources/Downloads