text.skipToContent text.skipToNavigation

Quadri*Sil Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: P300057S1020

3.0" Line Post, Hor. clamp top, Gain base

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 4370 LB
    Cantilever Bending Strength - Routine 2185 LB
    Fitting - Ground End Aluminum Gain
    Fitting - Live Line End Horizontal Clamp Top
    Number of Sheds 47
    Shed Style Uniform

    Dimensions

    Angle 14
    Diameter - Shed(s) 8.2
    Length 17 in
    Length - Effective 70 in
    Rod Diameter 3.000 in
    Width 8.07 in

    Electrical Ratings

    Arc Distance - Dry 59.4 (1511MM)
    Creep and Leakage Distance 178.9 (4544MM)
    Critical Impulse Flashover (CIFO) - Negative 1010
    Critical Impulse Flashover (CIFO) - Positive 915
    Flashover Voltage - 60 Hz Dry 585
    Flashover Voltage - 60 Hz Wet 530
    Voltage Rating 161 kV

    Resources/Downloads