text.skipToContent text.skipToNavigation

Quadri*Sil Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: P300105S1020

3.0" Line Post, Hor. clamp top, Gain base

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 2460 LB
    Cantilever Bending Strength - Routine 1230 LB
    Fitting - Ground End Aluminum Gain
    Fitting - Live Line End Horizontal Clamp Top
    Number of Sheds 87
    Shed Style Uniform

    Dimensions

    Angle 14
    Diameter - Shed(s) 8.2
    Length 17 in
    Length - Effective 117.1 in
    Rod Diameter 3.000 in
    Width 8.07 in

    Electrical Ratings

    Arc Distance - Dry 107.9 (2740MM)
    Creep and Leakage Distance 328 (8329MM)
    Critical Impulse Flashover (CIFO) - Negative 1765
    Critical Impulse Flashover (CIFO) - Positive 1665
    Flashover Voltage - 60 Hz Dry 1060
    Flashover Voltage - 60 Hz Wet 975
    Voltage Rating 345 kV

    Resources/Downloads