text.skipToContent text.skipToNavigation

Quadri*Sil Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: P300047S1030

3.0" Line Post, Hor. clamp top, Aluminum flat base 9x13 -7/8" bolts

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 5000 LB
    Cantilever Bending Strength - Routine 2500 LB
    Fitting - Ground End Aluminum Flat
    Fitting - Live Line End Horizontal Clamp Top
    Number of Sheds 39
    Shed Style Uniform

    Dimensions

    Angle 14
    Diameter - Shed(s) 8.2
    Length 15 in
    Length - Effective 60.6 in
    Rod Diameter 3.000 in
    Width 10 in

    Electrical Ratings

    Arc Distance - Dry 49.7 (1265MM)
    Creep and Leakage Distance 149 (3785MM)
    Critical Impulse Flashover (CIFO) - Negative 860
    Critical Impulse Flashover (CIFO) - Positive 765
    Flashover Voltage - 60 Hz Dry 490
    Flashover Voltage - 60 Hz Wet 445
    Voltage Rating 115 kV

    Resources/Downloads