text.skipToContent text.skipToNavigation

Quadri*Sil Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: P300095S1070

3.0" Line Post, Hor. clamp top, Steel gain base 14" CL - 1" bolts

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 2700 LB
    Cantilever Bending Strength - Routine 1350 LB
    Fitting - Ground End Steel Gain
    Fitting - Live Line End Horizontal Clamp Top
    Number of Sheds 79
    Shed Style Uniform

    Dimensions

    Angle 14
    Diameter - Shed(s) 8.2
    Length 17 in
    Length - Effective 107.7 in
    Rod Diameter 3.000 in
    Width 8.07 in

    Electrical Ratings

    Arc Distance - Dry 98.2 (2494MM)
    Creep and Leakage Distance 298 (7569MM)
    Critical Impulse Flashover (CIFO) - Negative 1615
    Critical Impulse Flashover (CIFO) - Positive 1515
    Flashover Voltage - 60 Hz Dry 965
    Flashover Voltage - 60 Hz Wet 890
    Voltage Rating 345 kV

    Resources/Downloads