text.skipToContent text.skipToNavigation

Product Details

General

Cantilever Bending Strength - Max. 3720 LB
Cantilever Bending Strength - Routine 1860 LB
Fitting - Ground End Steel Flat
Fitting - Live Line End Horizontal Clamp Top
Number of Sheds 56
Shed Style Uniform

Dimensions

Angle 14
Diameter - Shed(s) 8.2
Length 15 in
Length - Effective 80.6 in
Rod Diameter 3.000 in
Width 10 in

Electrical Ratings

Arc Distance - Dry 70.3 (1788MM)
Creep and Leakage Distance 212.4 (5395MM)
Critical Impulse Flashover (CIFO) - Negative 1180
Critical Impulse Flashover (CIFO) - Positive 1080
Flashover Voltage - 60 Hz Dry 690
Flashover Voltage - 60 Hz Wet 630
Voltage Rating 161 kV

Resources/Downloads

Videos

Ohio Brass QuadriSil Transmission Insulators (VI08009E)

Ohio Brass Polymer Insulator Tester (VI08041E1015)

Ohio Brass Insulator Crate Packaging (VI0816E)

Ohio Brass Proper Insulator Handling (VI08008E)

Ohio Brass Vertical Load Test-345KV BLP-250 series post-R01 (VI0820E)