text.skipToContent text.skipToNavigation

Quadri*Sil Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: P300036S1130

3.0" Line Post, Hor. clamp top, Steel flat base 8x10 - 3/4" bolts

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 5000 LB
    Cantilever Bending Strength - Routine 2500 LB
    Fitting - Ground End Steel Flat
    Fitting - Live Line End Horizontal Clamp Top
    Number of Sheds 30
    Shed Style Uniform

    Dimensions

    Angle 14
    Diameter - Shed(s) 8.2
    Length 12 in
    Length - Effective 50 in
    Rod Diameter 3.000 in
    Width 9 in

    Electrical Ratings

    Arc Distance - Dry 38.7 (983MM)
    Creep and Leakage Distance 115.5 (2934MM)
    Critical Impulse Flashover (CIFO) - Negative 685
    Critical Impulse Flashover (CIFO) - Positive 590
    Flashover Voltage - 60 Hz Dry 380
    Flashover Voltage - 60 Hz Wet 340
    Voltage Rating 69 kV

    Resources/Downloads