HUBBELL
Image of P300063S1130 Quadri*Sil Horizontal Line Post Insulator
*Representative image
Image of P300063S1130 Quadri*Sil Horizontal Line Post Insulator
play
Ohio Brass Proper Insulator Handling
play
Ohio Brass QuadriSil Transmission Insulators
+1
Ohio Brass Insulator Crate Packaging

Quadri*Sil Horizontal Line Post Insulator

Brand: OHIO BRASS

Catalog ID: P300063S1130

3" Line Post, Standard Leak, Horizontal Clamptop, Steel Flat Base with 8"x10" holes for 3/4" bolts, 9"x13" holes for 7/8" bolts, and 14" CL holes for 1" bolts.

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 3" core rod for increased mechanical strength.

Made from hydrophobic silicone polymer

General

Cantilever Bending Strength - Max.

3990 LB

Cantilever Bending Strength - Routine

1995 LB

Catalog Number

P300063S1130

Fitting - Ground End

Steel Flat

Fitting - Live Line End

Horizontal Clamp Top

Number of Sheds

52

Shed Style

Uniform

Dimensions

Angle

14

Diameter - Shed(s)

8.2

Length

12 in

Length - Effective

75.9 in

Rod Diameter

3 in

Width

9 in

Electrical Ratings

Arc Distance - Dry

65.4 (1666MM)

Creep and Leakage Distance

197.5 (5016MM)

Critical Impulse Flashover (CIFO) - Negative

1105

Critical Impulse Flashover (CIFO) - Positive

1005

Flashover Voltage - 60 Hz Dry

645

Flashover Voltage - 60 Hz Wet

585

Voltage Rating

161 kV

Force Related

Cantilever Bending Strength - Max.

3990 LB

Cantilever Bending Strength - Routine

1995 LB

Configuration

Number of Sheds

52