text.skipToContent text.skipToNavigation

Quadri*Sil Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: P300069S1130

3.0" Line Post, Hor. clamp top, Steel flat base 8x10 - 3/4" bolts

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 3660 LB
    Cantilever Bending Strength - Routine 1830 LB
    Fitting - Ground End Steel Flat
    Fitting - Live Line End Horizontal Clamp Top
    Number of Sheds 57
    Shed Style Uniform

    Dimensions

    Angle 14
    Diameter - Shed(s) 8.2
    Length 12 in
    Length - Effective 81.8 in
    Rod Diameter 3.000 in
    Width 9 in

    Electrical Ratings

    Arc Distance - Dry 71.5 (1819MM)
    Creep and Leakage Distance 216 95489MM)
    Critical Impulse Flashover (CIFO) - Negative 1200
    Critical Impulse Flashover (CIFO) - Positive 1100
    Flashover Voltage - 60 Hz Dry 705
    Flashover Voltage - 60 Hz Wet 645
    Voltage Rating 230 kV

    Resources/Downloads