text.skipToContent text.skipToNavigation

Product Details

General

Cantilever Bending Strength - Max. 3020 LB
Cantilever Bending Strength - Routine 1510 LB
Fitting - Ground End Steel Flat
Fitting - Live Line End Horizontal Clamp Top
Number of Sheds 70
Shed Style Uniform

Dimensions

Angle 14
Diameter - Shed(s) 8.2
Length 12 in
Length - Effective 97.1 in
Rod Diameter 3.000 in
Width 9 in

Electrical Ratings

Arc Distance - Dry 87.4 (2220MM)
Creep and Leakage Distance 265 (6721MM)
Critical Impulse Flashover (CIFO) - Negative 1445
Critical Impulse Flashover (CIFO) - Positive 1370
Flashover Voltage - 60 Hz Dry 860
Flashover Voltage - 60 Hz Wet 790
Voltage Rating 230 kV

Resources/Downloads

Videos

Ohio Brass QuadriSil Transmission Insulators (VI08009E)

Ohio Brass Polymer Insulator Tester (VI08041E1015)

Ohio Brass Insulator Crate Packaging (VI0816E)

Ohio Brass Proper Insulator Handling (VI08008E)

Ohio Brass Vertical Load Test-345KV BLP-250 series post-R01 (VI0820E)