text.skipToContent text.skipToNavigation

Quadri*Sil Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: P350142S0070

3.5" Line Post, 2 hole blade, Steel gain base 14" CL - 1" bolts

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 2610 LB
    Cantilever Bending Strength - Routine 1305 LB
    Fitting - Ground End Steel Gain
    Fitting - Live Line End Tear Drop Blade
    Number of Sheds 60
    Shed Style Uniform

    Dimensions

    Angle 15
    Diameter - Shed(s) 8.2
    Length 18 in
    Length - Effective 153.8 in
    Rod Diameter 3.500 in
    Width 14 in

    Electrical Ratings

    Arc Distance - Dry 144.1 (3660)
    Creep and Leakage Distance 378.1 (9604)
    Critical Impulse Flashover (CIFO) - Negative 2330
    Critical Impulse Flashover (CIFO) - Positive 2225
    Flashover Voltage - 60 Hz Dry 1415
    Flashover Voltage - 60 Hz Wet 1310
    Voltage Rating 400 kV

    Resources/Downloads