text.skipToContent text.skipToNavigation

Quadri*Sil Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: P350057S0030

3.5" Line Post, 2 hole blade,Aluminum flat base 9x13 - 7/8" bolts

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 6080 LB
    Cantilever Bending Strength - Routine 3040 LB
    Fitting - Ground End Steel Flat
    Fitting - Live Line End Tear Drop Blade
    Number of Sheds 24
    Shed Style Uniform

    Dimensions

    Angle 15
    Diameter - Shed(s) 8.2
    Length 18 in
    Length - Effective 71.1 in
    Rod Diameter 3.500 in
    Width 12 in

    Electrical Ratings

    Arc Distance - Dry 58.3 (1481)
    Creep and Leakage Distance 151 (3835)
    Critical Impulse Flashover (CIFO) - Negative 995
    Critical Impulse Flashover (CIFO) - Positive 900
    Flashover Voltage - 60 Hz Dry 575
    Flashover Voltage - 60 Hz Wet 525
    Voltage Rating 161 kV

    Resources/Downloads