text.skipToContent text.skipToNavigation

Product Details

General

Cantilever Bending Strength - Max. 2310 LB
Cantilever Bending Strength - Routine 1155 LB
Fitting - Ground End Steel Flat
Fitting - Live Line End Tear Drop Blade
Number of Sheds 68
Shed Style Uniform

Dimensions

Angle 15
Diameter - Shed(s) 8.2
Length 18 in
Length - Effective 172.6 in
Rod Diameter 3.500 in
Width 12 in

Electrical Ratings

Arc Distance - Dry 163.1 (4143)
Creep and Leakage Distance 428.5 (10884)
Critical Impulse Flashover (CIFO) - Negative 2625
Critical Impulse Flashover (CIFO) - Positive 2520
Flashover Voltage - 60 Hz Dry 1600
Flashover Voltage - 60 Hz Wet 1485
Voltage Rating 500 kV

Resources/Downloads

Videos

Ohio Brass QuadriSil Transmission Insulators (VI08009E)

Ohio Brass Polymer Insulator Tester (VI08041E1015)

Ohio Brass Insulator Crate Packaging (VI0816E)

Ohio Brass Proper Insulator Handling (VI08008E)

Ohio Brass Vertical Load Test-345KV BLP-250 series post-R01 (VI0820E)