text.skipToContent text.skipToNavigation

Quadri*Sil Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: P350171S0030

3.5" Line Post, 2 hole blade,Aluminum flat base 9x13 - 7/8" bolts

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 2190 LB
    Cantilever Bending Strength - Routine 1095 LB
    Fitting - Ground End Steel Flat
    Fitting - Live Line End Tear Drop Blade
    Number of Sheds 72
    Shed Style Uniform

    Dimensions

    Angle 15
    Diameter - Shed(s) 8.2
    Length 18 in
    Length - Effective 181.8 in
    Rod Diameter 3.500 in
    Width 12 in

    Electrical Ratings

    Arc Distance - Dry 172.6 (4384)
    Creep and Leakage Distance 453.7 (11524)
    Critical Impulse Flashover (CIFO) - Negative 2775
    Critical Impulse Flashover (CIFO) - Positive 2670
    Flashover Voltage - 60 Hz Dry 1695
    Flashover Voltage - 60 Hz Wet 1570
    Voltage Rating 500 kV

    Resources/Downloads