text.skipToContent text.skipToNavigation

Product Details

General

Cantilever Bending Strength - Max. 2290 LB
Cantilever Bending Strength - Routine 1145 LB
Fitting - Ground End 5'' Bolt Circle, 5/8'' tapped hole
Fitting - Live Line End Vertical Clamptop
Number of Sheds 52
Shed Style Uniform
UPC 096359498537

Dimensions

Diameter - Shed(s) 5.06
Length - Effective 73.7 in
Rod Diameter 2.5 in
Thickness - Housing > 3MM

Electrical Ratings

Arc Distance - Dry 63.7 IN (1617 MM)
Creep and Leakage Distance 164 IN (4166 MM)
Critical Impulse Flashover (CIFO) - Negative 1100
Critical Impulse Flashover (CIFO) - Positive 990
Flashover Voltage - 60 Hz Dry 650
Flashover Voltage - 60 Hz Wet 555
kV Class 230.00 kV

Resources/Downloads

Videos

Ohio Brass QuadriSil Transmission Insulators (VI08009E)

Ohio Brass Polymer Insulator Tester (VI08041E1015)

Ohio Brass Proper Insulator Handling (VI08008E)

Ohio Brass Insulator Crate Packaging (VI0816E)

Ohio Brass Vertical Load Test-345KV BLP-250 series post-R01 (VI0820E)