HPS_ID_P250XXX2050_PRODIMAGE
HPS_ID_P250XXX2050_PRODIMAGE

Quadri*Sil Vertical Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250101S2050

2.5" Line Post, Standard Leak, Vertical Clamptop, 5" Bolt Circle with 5/8" Thru Holes

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
1460 LB
Cantilever Bending Strength - Routine
730 LB
Fitting - Ground End
5'' Bolt Circle, 5/8'' tapped hole
Fitting - Live Line End
Vertical Clamptop
Number of Sheds
84
Shed Style
Uniform

Dimensions

Diameter - Shed(s)
5.06
Length - Effective
112.5 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
102.4 IN (2600 MM)
Creep and Leakage Distance
265 IN (6731 MM)
Critical Impulse Flashover (CIFO) - Negative
1700
Critical Impulse Flashover (CIFO) - Positive
1610
Flashover Voltage - 60 Hz Dry
1015
Flashover Voltage - 60 Hz Wet
830
kV Class
345 kV