Quadri*Sil Vertical Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250113S3150

2.5" Line Post, Standard Leak, 5" Bolt Circle, 5" Bolt Circle with 5/8" Thru Holes

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
1330 LB
Cantilever Bending Strength - Routine
665 LB
Fitting - Ground End
5'' Bolt Circle, 5/8'' through hole
Fitting - Live Line End
5'' (127mm) Bolt Circle 5/8'' (16mm) Tapped Hole
Number of Sheds
94
Shed Style
Uniform

Dimensions

Diameter - Shed(s)
5.06
Length - Effective
123.4 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
114.5 IN (2908 MM)
Creep and Leakage Distance
297 IN (7544 MM)
Critical Impulse Flashover (CIFO) - Negative
1885
Critical Impulse Flashover (CIFO) - Positive
1800
Flashover Voltage - 60 Hz Dry
1125
Flashover Voltage - 60 Hz Wet
905
kV Class
345 kV