Quadri*Sil Vertical Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250116S205B

2.5" Line Post, Standard Leak, Vertical Clamptop, 5" Bolt Circle with 5/8" Thru Holes, with 15" Corona Ring

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
1290 LB
Cantilever Bending Strength - Routine
645 LB
Fitting - Ground End
5'' Bolt Circle, 5/8'' tapped hole
Fitting - Live Line End
Vertical Clamptop
Number of Sheds
96
Shed Style
Uniform

Dimensions

Diameter - Shed(s)
5.06
Length - Effective
127 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
116.9 IN (2969 MM)
Creep and Leakage Distance
303 IN (7696 MM)
Critical Impulse Flashover (CIFO) - Negative
1900
Critical Impulse Flashover (CIFO) - Positive
1820
Flashover Voltage - 60 Hz Dry
1125
Flashover Voltage - 60 Hz Wet
910
kV Class
345 kV