text.skipToContent text.skipToNavigation

Quadri*Sil Vertical Line Post Insulator

by OHIO BRASS 

Catalog ID: P250031S2050

2.5" Line Post, Std. Leak, Vert. Clamp top, Bolt circle

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 4250 LB
    Cantilever Bending Strength - Routine 2125 LB
    Fitting - Ground End 5'' Bolt Circle, 5/8'' tapped hole
    Fitting - Live Line End Vertical Clamptop
    Number of Sheds 26
    Shed Style Uniform
    UPC 096359627005

    Dimensions

    Diameter - Shed(s) 5.06
    Length - Effective 42.3 in
    Rod Diameter 2.5 in
    Thickness - Housing > 3MM

    Electrical Ratings

    Arc Distance - Dry 32.2 IN (817 MM)
    Creep and Leakage Distance 82 IN (2083 MM)
    Critical Impulse Flashover (CIFO) - Negative 615
    Critical Impulse Flashover (CIFO) - Positive 510
    Flashover Voltage - 60 Hz Dry 330
    Flashover Voltage - 60 Hz Wet 300
    kV Class 115.00 kV