text.skipToContent text.skipToNavigation

Product Details

General

Cantilever Bending Strength - Max. 1830 LB
Cantilever Bending Strength - Routine 915 LB
Fitting - Ground End 5'' Bolt Circle, 5/8'' tapped hole
Fitting - Live Line End Vertical Clamptop
Number of Sheds 66
Shed Style Uniform

Dimensions

Diameter - Shed(s) 5.06
Length - Effective 90.7 in
Rod Diameter 2.5 in
Thickness - Housing > 3MM

Electrical Ratings

Arc Distance - Dry 80.6 IN (2047 MM)
Creep and Leakage Distance 208 IN (5283 MM)
Critical Impulse Flashover (CIFO) - Negative 1360
Critical Impulse Flashover (CIFO) - Positive 1265
Flashover Voltage - 60 Hz Dry 815
Flashover Voltage - 60 Hz Wet 680
kV Class 230.00 kV

Resources/Downloads

Videos

Ohio Brass QuadriSil Transmission Insulators (VI08009E)

Ohio Brass Polymer Insulator Tester (VI08041E1015)

Ohio Brass Proper Insulator Handling (VI08008E)

Ohio Brass Insulator Crate Packaging (VI0816E)

Ohio Brass Vertical Load Test-345KV BLP-250 series post-R01 (VI0820E)