text.skipToContent text.skipToNavigation

Quadri*Sil Vertical Line Post Insulator

by OHIO BRASS 

Catalog ID: P250096S2050

2.5" Line Post, Std. Leak, Vert. Clamp top, Bolt circle

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 1530 LB
    Cantilever Bending Strength - Routine 765 LB
    Fitting - Ground End 5'' Bolt Circle, 5/8'' tapped hole
    Fitting - Live Line End Vertical Clamptop
    Number of Sheds 80
    Shed Style Uniform

    Dimensions

    Diameter - Shed(s) 5.06
    Length - Effective 107.6 in
    Rod Diameter 2.5 in
    Thickness - Housing > 3MM

    Electrical Ratings

    Arc Distance - Dry 97.6 IN (2479 MM)
    Creep and Leakage Distance 252 IN (6401 MM)
    Critical Impulse Flashover (CIFO) - Negative 1625
    Critical Impulse Flashover (CIFO) - Positive 1535
    Flashover Voltage - 60 Hz Dry 975
    Flashover Voltage - 60 Hz Wet 800
    kV Class 345.00 kV