text.skipToContent text.skipToNavigation

Product Details

General

Cantilever Bending Strength - Max. 1310 LB
Cantilever Bending Strength - Routine 650 LB
Fitting - Ground End 5'' Bolt Circle, 5/8'' tapped hole
Fitting - Live Line End Vertical Clamptop
Number of Sheds 94
Shed Style Uniform

Dimensions

Diameter - Shed(s) 5.06
Length - Effective 124.6 in
Rod Diameter 2.5 in
Thickness - Housing > 3MM

Electrical Ratings

Arc Distance - Dry 114.5 IN (2908 MM)
Creep and Leakage Distance 297 IN (7544 MM)
Critical Impulse Flashover (CIFO) - Negative 1885
Critical Impulse Flashover (CIFO) - Positive 1800
Flashover Voltage - 60 Hz Dry 1125
Flashover Voltage - 60 Hz Wet 905
kV Class 345.00 kV

Resources/Downloads

Videos

Ohio Brass QuadriSil Transmission Insulators (VI08009E)

Ohio Brass Polymer Insulator Tester (VI08041E1015)

Ohio Brass Proper Insulator Handling (VI08008E)

Ohio Brass Insulator Crate Packaging (VI0816E)

Ohio Brass Vertical Load Test-345KV BLP-250 series post-R01 (VI0820E)