text.skipToContent text.skipToNavigation

Quadri*Sil Vertical Line Post Insulator

by OHIO BRASS 

Catalog ID: P250113S3150

2.5" Line Post, Std. Leak, Bolt circle, Bolt circle

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 1330 LB
    Cantilever Bending Strength - Routine 665 LB
    Fitting - Ground End 5'' Bolt Circle, 5/8'' through hole
    Fitting - Live Line End 5'' (127mm) Bolt Circle 5/8'' (16mm) Tapped Hole
    Number of Sheds 94
    Shed Style Uniform

    Dimensions

    Diameter - Shed(s) 5.06
    Length - Effective 123.4 in
    Rod Diameter 2.5 in
    Thickness - Housing > 3MM

    Electrical Ratings

    Arc Distance - Dry 114.5 IN (2908 MM)
    Creep and Leakage Distance 297 IN (7544 MM)
    Critical Impulse Flashover (CIFO) - Negative 1885
    Critical Impulse Flashover (CIFO) - Positive 1800
    Flashover Voltage - 60 Hz Dry 1125
    Flashover Voltage - 60 Hz Wet 905
    kV Class 345.00 kV