text.skipToContent text.skipToNavigation

Product Details

General

Cantilever Bending Strength - Max. 1270 LB
Cantilever Bending Strength - Routine 635 LB
Fitting - Ground End 5'' Bolt Circle, 5/8'' through hole
Fitting - Live Line End 5'' (127mm) Bolt Circle 5/8'' (16mm) Tapped Hole
Number of Sheds 98
Shed Style Uniform

Dimensions

Diameter - Shed(s) 5.06
Length - Effective 128.3 in
Rod Diameter 2.5 in
Thickness - Housing > 3MM

Electrical Ratings

Arc Distance - Dry 119.3 IN (3030 MM)
Creep and Leakage Distance 309 IN (7849 MM)
Critical Impulse Flashover (CIFO) - Negative 1960
Critical Impulse Flashover (CIFO) - Positive 1875
Flashover Voltage - 60 Hz Dry 1170
Flashover Voltage - 60 Hz Wet 930
kV Class 345.00 kV

Resources/Downloads

Videos

Ohio Brass QuadriSil Transmission Insulators (VI08009E)

Ohio Brass Polymer Insulator Tester (VI08041E1015)

Ohio Brass Insulator Crate Packaging (VI0816E)

Ohio Brass Proper Insulator Handling (VI08008E)

Ohio Brass Vertical Load Test-345KV BLP-250 series post-R01 (VI0820E)