text.skipToContent text.skipToNavigation

Product Details

General

Cantilever Bending Strength - Max. 1290 LB
Cantilever Bending Strength - Routine 645 LB
Fitting - Ground End 5'' Bolt Circle, 5/8'' tapped hole
Fitting - Live Line End Vertical Clamptop
Number of Sheds 96
Shed Style Uniform

Dimensions

Diameter - Shed(s) 5.06
Length - Effective 127 in
Rod Diameter 2.500 in
Thickness - Housing > 3MM

Electrical Ratings

Arc Distance - Dry 116.9 IN (2969 MM)
Creep and Leakage Distance 303 IN (7696 MM)
Critical Impulse Flashover (CIFO) - Negative 1900
Critical Impulse Flashover (CIFO) - Positive 1820
Flashover Voltage - 60 Hz Dry 1125
Flashover Voltage - 60 Hz Wet 910
kV Class 345.00 kV

Resources/Downloads

Videos

Ohio Brass QuadriSil Transmission Insulators (VI08009E)

Ohio Brass Polymer Insulator Tester (VI08041E1015)

Ohio Brass Insulator Crate Packaging (VI0816E)

Ohio Brass Proper Insulator Handling (VI08008E)

Ohio Brass Vertical Load Test-345KV BLP-250 series post-R01 (VI0820E)