text.skipToContent text.skipToNavigation

Hi*Lite XL Susp. Insulator, 120 kN, EHL Eye/IEC Ball

by OHIO BRASS 

Catalog ID: D102181007

Suspension/Deadend Insulator.

  • Made from tough, durable ESP polymer
  • Product Details

    General

    Application Suspension
    Fitting - Ground/Base Chain Eye
    Fitting - Live Line End Ball
    Material ESP
    Material - End Fitting Steel
    Number of Sheds 74
    Shed Style Alternating
    Strength Rating - Ultimate 27000 lb
    Tensile Strength 120 kN
    Tensile Strength - Routine 13500 lb. (60 kN)

    Dimensions

    Diameter - Shed(s) 4.3, 5.5 IN (105, 135 mm)
    Length 2 in
    Length - Effective 123.2 in
    Thickness - Housing 0.12'' (3 mm)
    Weight 16.19 lb
    Width 0.62 in

    Electrical Ratings

    Arc Distance - Dry 113.1 IN (2771 mm)
    Creep and Leakage Distance 372.9 IN (9472 mm)
    Critical Impulse Flashover (CIFO) - Negative 1785 kV
    Critical Impulse Flashover (CIFO) - Positive 1748 kV
    Flashover Voltage - 60 Hz Dry 1010 kV
    Flashover Voltage - 60 Hz Wet 940 kV
    Voltage - Line 345000 V
    Voltage Rating 220-345 kV

    Certifications and Compliance

    Industry Standard(s) IEC

    Resources/Downloads