text.skipToContent text.skipToNavigation

Hi*Lite XL Susp. Insulator

by OHIO BRASS 

Catalog ID: D132101208

Suspension/Deadend Insulator.

  • Made from tough, durable ESP polymer
  • Product Details

    General

    Application Suspension
    Fitting - Ground/Base Y-Clevis
    Fitting - Live Line End Clevis
    Material ESP
    Material - End Fitting Steel
    Number of Sheds 42
    Shed Style Alternating
    Tensile Strength 210 kN
    Tensile Strength - Routine 23650 Lbs. (105 kN)

    Dimensions

    Diameter - Shed(s) 4.3/5.5 IN (109/140 mm)
    Length - Effective 77.6 in
    Thickness - Housing 0.19'' (4.8 mm)
    Weight 16.9 lb

    Electrical Ratings

    Arc Distance - Dry 64.3 IN (1632 mm)
    Creep and Leakage Distance 209.9 IN (5331 mm)
    Critical Impulse Flashover (CIFO) - Negative 1040 kV
    Critical Impulse Flashover (CIFO) - Positive 1030 kV
    Flashover Voltage - 60 Hz Dry 630 kV
    Flashover Voltage - 60 Hz Wet 580 kV
    Voltage - Line 161000 V
    Voltage Rating 69-220 kV
    Withstand Voltage - Lightning Impulse (Negative) 933 kV
    Withstand Voltage - Lightning Impulse (Positive) 928 kV

    Certifications and Compliance

    Industry Standard(s) IEC

    Resources/Downloads