text.skipToContent text.skipToNavigation

Hi*Lite XL Susp. Insulator

by OHIO BRASS 

Catalog ID: D132141808

Suspension/Deadend Insulator.

  • Made from tough, durable ESP polymer
  • Product Details

    General

    Application Suspension
    Fitting - Ground/Base Clevis
    Fitting - Live Line End Clevis
    Material ESP
    Material - End Fitting Steel
    Number of Sheds 58
    Shed Style Alternating
    Tensile Strength 210 kN
    Tensile Strength - Routine 23650 Lbs. (105 kN)

    Dimensions

    Diameter - Shed(s) 4.3/5.5 IN (109/140 mm)
    Length - Effective 102.3 in
    Thickness - Housing 0.19'' (4.8 mm)
    Weight 21.1 lb

    Electrical Ratings

    Arc Distance - Dry 88.7 IN (2252 mm)
    Creep and Leakage Distance 290.4 IN (7376 mm)
    Critical Impulse Flashover (CIFO) - Negative 1420 kV
    Critical Impulse Flashover (CIFO) - Positive 1395 kV
    Flashover Voltage - 60 Hz Dry 830 kV
    Flashover Voltage - 60 Hz Wet 765 kV
    Voltage - Line 230000 V
    Voltage Rating 220-345 kV
    Withstand Voltage - Lightning Impulse (Negative) 1273 kV
    Withstand Voltage - Lightning Impulse (Positive) 1255 kV

    Certifications and Compliance

    Industry Standard(s) IEC

    Resources/Downloads