text.skipToContent text.skipToNavigation

Hi*Lite XL Susp. Insulator

by OHIO BRASS 

Catalog ID: D112101007

Suspension/Deadend Insulator.

  • Made from tough, durable ESP polymer
  • Product Details

    General

    Application Suspension
    Fitting - Ground/Base Chain Eye
    Fitting - Live Line End Ball
    Material ESP
    Material - End Fitting Steel
    Number of Sheds 42
    Shed Style Alternating
    Strength Rating - Ultimate 25000 lb
    Tensile Strength 111 kN
    Tensile Strength - Routine 12500 lb. (55.6 kN)

    Dimensions

    Diameter - Shed(s) 4.3, 5.5'' (105, 135 mm)
    Length 2 in
    Length - Effective 74.4 in
    Rod Diameter 0.625
    Thickness - Housing 0.12'' (3 mm)
    Weight 9.84 lb
    Width 0.62 in

    Electrical Ratings

    Arc Distance - Dry 64.3'' (1575 mm)
    Creep and Leakage Distance 211.2 IN (5174 mm)
    Critical Impulse Flashover (CIFO) - Negative 1040 kV
    Critical Impulse Flashover (CIFO) - Positive 1033 kV
    Flashover Voltage - 60 Hz Dry 628 kV
    Flashover Voltage - 60 Hz Wet 580 kV
    Voltage - Line 161000 V

    Certifications and Compliance

    Industry Standard(s) IEC

    Logistics

    Standard Package 1

    Resources/Downloads