text.skipToContent text.skipToNavigation

Hi*Lite XL Susp. Insulator

by OHIO BRASS 

Catalog ID: D100171A00

Suspension/Deadend Insulator.

  • Distinctive forms and clean lines are key features within the Clifton Heights collection
  • Inspired by Craftsman styling, special attention to decorative details can be appreciated in each fixture
  • Elegant etched glass shades
  • Antique Bronze finish
  • 4-light chandelier ideal for dining rooms or breakfast nooks
  • Uses 4, 100-watt max. medium base bulbs including LED equivalent (sold separately)
  • Ideal for Farmhouse and Transitional spaces
  • Measures 21" diameter x 23 1/2" H
  • Overall length with chain 97 1/2"
  • Dry location listed
  • Shop the complete Clifton Heights collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor

Product Details

General

Application Suspension
Base Type E26
Can be mounted up or down No
Chain Qty 1
Color Bronze
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fitting - Ground/Base Socket
Fitting - Live Line End Chain Eye
Fixture Type Chandelier
Glass Etched
Lamp Shape A19
Lamp Type Medium Base
Material ESP
Material - End Fitting Ductile Iron/Steel
Mount location Ceiling Chain
Mounting for outlet box included strap
Number of Lamps 4
Number of Lamps Total 4
Number of Sheds 68
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Shed Style Alternating
Strength Rating - Ultimate 27000 lb
Style Craftsman
Tensile Strength 120 kN
Tensile Strength - Routine 13500 lb. (60 kN)
UPC 785247220779
Warranty Length 1-year limited warranty

Dimensions

Diameter - Shed(s) 4.3, 5.5 IN (105, 135 mm)
Height 23.5 in
Length - Effective 114.3 in
Length - Installed 97.5 in
Thickness - Housing 0.12'' (3 mm)
Weight 15.19 lb 15.16 lb
Width 21 in

Electrical Ratings

Arc Distance - Dry 103.9 IN (2546 mm)
Creep and Leakage Distance 343.2 IN (8717 mm)
Critical Impulse Flashover (CIFO) - Negative 1650 kV
Critical Impulse Flashover (CIFO) - Positive 1615 kV
Flashover Voltage - 60 Hz Dry 945 kV
Flashover Voltage - 60 Hz Wet 880 kV
Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage - Line 345000 V
Voltage Rating 220-345 kV

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
ENERGY STAR Certified No
Energy Efficient No
Industry Standard(s) IEC
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads