text.skipToContent text.skipToNavigation

Hi*Lite XL Susp. Insulator, 120 kN, HL IEC Socket/Ball

by OHIO BRASS 

Catalog ID: A100151A07

Suspension/Deadend Insulator.

  • Made from tough, durable ESP polymer
  • Product Details

    General

    Application Suspension
    Material - End Fitting Ductile Iron/Steel
    Tensile Strength 120 kN
    Tensile Strength - Routine 13500 lb. (60 kN)

    Electrical Ratings

    Creep and Leakage Distance 265.6 IN (6747 mm)
    Critical Impulse Flashover (CIFO) - Positive 1440 kV

    Resources/Downloads