text.skipToContent text.skipToNavigation

Hi*Lite XL Susp. Insulator

by OHIO BRASS 

Catalog ID: A130281808

Suspension/Deadend Insulator.

  • Made from tough, durable ESP polymer
  • Product Details

    General

    Application Suspension
    Fitting - Ground/Base Clevis
    Fitting - Live Line End Clevis
    Material ESP
    Material - End Fitting Steel
    Number of Sheds 112
    Shed Style Alternating
    Tensile Strength 210 kN
    Tensile Strength - Routine 23650 Lbs. (105 kN)

    Dimensions

    Diameter - Shed(s) 3.8/4.5 IN (97/114 mm)
    Length - Effective 184.8 in
    Thickness - Housing 0.19'' (4.8 mm)
    Weight 35.6 lb

    Electrical Ratings

    Arc Distance - Dry 171.1 IN (4346 mm)
    Creep and Leakage Distance 493 IN (12522 mm)
    Critical Impulse Flashover (CIFO) - Negative 2590 kV
    Critical Impulse Flashover (CIFO) - Positive 2520 kV
    Flashover Voltage - 60 Hz Dry 1330 kV
    Flashover Voltage - 60 Hz Wet 1270 kV
    Voltage - Line 500000 V
    Voltage Rating 345+ kV
    Withstand Voltage - Lightning Impulse (Negative) 2330 kV
    Withstand Voltage - Lightning Impulse (Positive) 2285 kV

    Certifications and Compliance

    Industry Standard(s) IEC

    Resources/Downloads