text.skipToContent text.skipToNavigation

Hi*Lite XL Susp. Insulator

by OHIO BRASS 

Catalog ID: A110151A08

Suspension/Deadend Insulator.

  • Made from tough, durable ESP polymer
  • Product Details

    General

    Application Suspension
    Fitting - Ground/Base Socket
    Fitting - Live Line End Clevis
    Material ESP
    Material - End Fitting Ductile Iron
    Number of Sheds 60
    Shed Style Alternating
    Strength Rating - Ultimate 25000 lb
    Tensile Strength 111 kN
    Tensile Strength - Routine 12500 lb. (55.6 kN)

    Dimensions

    Diameter - Shed(s) 3.8, 4.5'' (93, 110 mm)
    Length - Effective 101 in
    Rod Diameter 0.625
    Thickness - Housing 0.12'' (3 mm)
    Weight 13.53 lb

    Electrical Ratings

    Arc Distance - Dry 91.7'' (2247 mm)
    Creep and Leakage Distance 265.64 IN (6508 mm)
    Critical Impulse Flashover (CIFO) - Negative 1465 kV
    Critical Impulse Flashover (CIFO) - Positive 1440 kV
    Flashover Voltage - 60 Hz Dry 855 kV
    Flashover Voltage - 60 Hz Wet 790 kV
    Voltage - Line 345000 V

    Certifications and Compliance

    Industry Standard(s) IEC

    Logistics

    Standard Package 1

    Resources/Downloads