text.skipToContent text.skipToNavigation

Hi*Lite XL Susp. Insulator, 120 kN, IEC Socket/Y

by OHIO BRASS 

Catalog ID: 5100091A02

Suspension/Deadend Insulator.

  • Made from tough, durable ESP polymer
  • Product Details

    General

    Application Suspension
    Cantilever Bending Strength - Routine 13500 lb. (60 kN)
    Fitting - Ground/Base Socket
    Fitting - Live Line End Y-Clevis
    Material ESP
    Material - End Fitting Ductile Iron/Steel
    Number of Sheds 36
    Shed Style Uniform
    Strength Rating - Ultimate 27000 lb
    Tensile Strength 120 kN
    Tensile Strength - Routine 13500 lb. (60 kN)

    Dimensions

    Diameter - Shed(s) 3.7 IN (94 mm)
    Length - Effective 65.5 in
    Thickness - Housing 0.12'' (3 mm)
    Weight 8.9 lb

    Electrical Ratings

    Arc Distance - Dry 55.1 IN (1350 mm)
    Creep and Leakage Distance 138 IN (3505.2 mm)
    Critical Impulse Flashover (CIFO) - Negative 890 kV
    Critical Impulse Flashover (CIFO) - Positive 890 kV
    Flashover Voltage - 60 Hz Dry 545 kV
    Flashover Voltage - 60 Hz Wet 505 kV
    Voltage - Line 161000 V
    Voltage Rating 69-220 kV

    Certifications and Compliance

    Industry Standard(s) IEC

    Resources/Downloads