text.skipToContent text.skipToNavigation

Hi*Lite XL Susp. Insulator

by OHIO BRASS 

Catalog ID: 5132261807

Suspension/Deadend Insulator.

  • Made from tough, durable ESP polymer
  • Product Details

    General

    Application Suspension
    Cantilever Bending Strength - Routine 23650 Lbs. (105 kN)
    Fitting - Ground/Base Clevis
    Fitting - Live Line End Ball
    Material ESP
    Material - End Fitting Steel
    Number of Sheds 106
    Shed Style Uniform
    Tensile Strength 210 kN
    Tensile Strength - Routine 23650 Lbs. (105 kN)

    Dimensions

    Diameter - Shed(s) 4 IN (102 mm)
    Length - Effective 174.6 in
    Thickness - Housing 0.19'' (4.8 mm)
    Weight 34 lb

    Electrical Ratings

    Arc Distance - Dry 161.9 IN (4113 mm)
    Creep and Leakage Distance 402 IN (10211 mm)
    Critical Impulse Flashover (CIFO) - Negative 2470 kV
    Critical Impulse Flashover (CIFO) - Positive 2405 kV
    Flashover Voltage - 60 Hz Dry 1290 kV
    Flashover Voltage - 60 Hz Wet 1225 kV
    Voltage - Line 500000 V
    Voltage Rating 345+ kV
    Withstand Voltage - Lightning Impulse (Negative) 2218 kV
    Withstand Voltage - Lightning Impulse (Positive) 2173 kV

    Certifications and Compliance

    Industry Standard(s) IEC

    Resources/Downloads