text.skipToContent text.skipToNavigation

Hi*Lite XL Susp. Insulator

by OHIO BRASS 

Catalog ID: 5132121A08

Suspension/Deadend Insulator.

  • Made from tough, durable ESP polymer
  • Product Details

    General

    Application Suspension
    Cantilever Bending Strength - Routine 23650 Lbs. (105 kN)
    Fitting - Ground/Base Socket
    Fitting - Live Line End Clevis
    Material ESP
    Material - End Fitting Ductile Iron/Steel
    Number of Sheds 50
    Shed Style Uniform
    Tensile Strength 210 kN
    Tensile Strength - Routine 23650 Lbs. (105 kN)

    Dimensions

    Diameter - Shed(s) 4 IN (102 mm)
    Length - Effective 89.5 in
    Thickness - Housing 0.19'' (4.8 mm)
    Weight 19 lb

    Electrical Ratings

    Arc Distance - Dry 76.5 IN (1942 mm)
    Creep and Leakage Distance 189.5 IN (4813 mm)
    Critical Impulse Flashover (CIFO) - Negative 1230 kV
    Critical Impulse Flashover (CIFO) - Positive 1220 kV
    Flashover Voltage - 60 Hz Dry 735 kV
    Flashover Voltage - 60 Hz Wet 675 kV
    Voltage - Line 230000 V
    Voltage Rating 220-345 kV
    Withstand Voltage - Lightning Impulse (Negative) 1105 kV
    Withstand Voltage - Lightning Impulse (Positive) 1093 kV

    Certifications and Compliance

    Industry Standard(s) IEC

    Resources/Downloads