HPS_ID_S025XXXE0000_S050XXXE2012_PRODIMAGE
* Representative image
HPS_ID_S025XXXE0000_S050XXXE2012_PRODIMAGE

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S025036E0000

25kip Extra High Leak, Eye Eye

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with an extra high leakage shed profile design for improved contamination performance.

Made from hydrophobic silicone polymer

Product details

General

Fitting - Ground End
Chain Eye
Fitting - Live Line End
Chain Eye
Material - End Fitting
Ductile Iron
Number of Sheds
32
Shed Style
Alternating
Tensile Strength
25 kip 5/8 IN (16 MM)
Tensile Strength - Routine
12,500 lbs
UPC
096359567394

Dimensions

Diameter - Shed(s)
Major: 5.83'', Minor: 4.61''
Length - Effective
49.7 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
38.5 IN (978 MM)
Creep and Leakage Distance
153.8 IN (3907 MM)
Critical Impulse Flashover (CIFO) - Negative
615 kV
Critical Impulse Flashover (CIFO) - Positive
620 kV
Flashover Voltage - 60 Hz Dry
380 kV
Flashover Voltage - 60 Hz Wet
360 kV
kV Class
138 kV
Voltage Rating
138/161 kV