HPS_ID_S025XXXE2010_S050XXXE2010_PRODIMAGE
HPS_ID_S025XXXE2010_S050XXXE2010_PRODIMAGE

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S025072E2010

25kip Extra High Leak, Eye Eye

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with an extra high leakage shed profile design for improved contamination performance.

Made from hydrophobic silicone polymer

Product details

General

Application
Suspension
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
Ball
Material
Silicone Rubber
Material - End Fitting
Steel
Number of Sheds
64
Shed Style
Alternating
Tensile Strength
25 kip 5/8 IN (16 MM)
Tensile Strength - Routine
12,500 lbs

Dimensions

Diameter - Shed(s)
Major: 5.83'', Minor: 4.61''
Length - Effective
80 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM
Weight
26.8 lb

Electrical Ratings

Arc Distance - Dry
70.3 IN (1785.6 MM)
Creep and Leakage Distance
288 IN (7315.2 MM)
Critical Impulse Flashover (CIFO) - Negative
1130 kV
Critical Impulse Flashover (CIFO) - Positive
1100 kV
Flashover Voltage - 60 Hz Dry
685 kV
Flashover Voltage - 60 Hz Wet
630 kV
kV Class
220 kV
Voltage Rating
230 kV

Certifications And Compliance

Industry Standard(s)
ANSI