Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S160021H2070

160Kn High leak, Y 20mm Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.

Made from hydrophobic silicone polymer

Product details

General

Fitting - Ground End
Y-Clevis
Fitting - Live Line End
IEC Ball Fitting
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
20
Shed Style
Alternating
Strength Rating - Ultimate
35969 lb
Tensile Strength
160kN, 7/8 IN (22 MM)
Tensile Strength - Routine
80 kN

Dimensions

Diameter - Shed(s)
Major: 4.75 IN, Minor: 3.53 IN
Length - Effective
36.67 in
Rod Diameter
0.875 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
22 IN (559 MM)
Creep and Leakage Distance
64 IN (1619 MM)
Flashover Voltage - 60 Hz Dry
220 kV
Flashover Voltage - 60 Hz Wet
210 kV
Voltage Rating
  • 69000 V
  • 115000 V
Withstand Voltage - 60 Hz Wet
140
Withstand Voltage - Lightning Impulse (Negative)
350 kV
Withstand Voltage - Lightning Impulse (Positive)
370 kV