Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S210127HA0AC

210Kn High leak, 20mm Socket Socket w/ring

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.

Made from hydrophobic silicone polymer

Product details

General

Fitting - Ground End
IEC Socket
Fitting - Live Line End
IEC Socket
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
118
Shed Style
Alternating
Strength Rating - Ultimate
47209 lb
Tensile Strength
210kN, 7/8 IN (22 MM)
Tensile Strength - Routine
105 kN

Dimensions

Diameter - Shed(s)
Major: 4.75 IN, Minor: 3.53 IN
Length - Effective
141.52 in
Rod Diameter
0.875 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
127.8 IN (3247 MM)
Creep and Leakage Distance
381 IN (9678 MM)
Flashover Voltage - 60 Hz Dry
1125 kV
Flashover Voltage - 60 Hz Wet
1025 kV
Voltage Rating
500000 V
Withstand Voltage - 60 Hz Wet
825
Withstand Voltage - Lightning Impulse (Negative)
1995 kV
Withstand Voltage - Lightning Impulse (Positive)
1950 kV