Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S025036H2000

25kip High Leak, Y Eye

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.

Made from hydrophobic silicone polymer

Product details

General

Fitting - Ground End
Y-Clevis
Fitting - Live Line End
Chain Eye
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
34
Shed Style
Alternating
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
UPC
096359591047

Dimensions

Diameter - Shed(s)
Major: 4.0 IN, Minor: 2,8 IN
Length - Effective
50.04 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
37.1 IN (943 MM)
Creep and Leakage Distance
109 IN (2770 MM)
Critical Impulse Flashover (CIFO) - Negative
535 kV
Critical Impulse Flashover (CIFO) - Positive
540 kV
Flashover Voltage - 60 Hz Dry
390 kV
Flashover Voltage - 60 Hz Wet
370 kV
kV Class
138 kV
Withstand Voltage - 60 Hz Wet
230 kV
Withstand Voltage - Lightning Impulse (Negative)
620 kV
Withstand Voltage - Lightning Impulse (Positive)
645 kV