Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S030073H2000

30kip High Leak, Y Eye

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.

Made from hydrophobic silicone polymer

Product details

General

Fitting - Ground End
Y-Clevis
Fitting - Live Line End
Chain Eye
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
68
Shed Style
Alternating
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs
UPC
096359622871

Dimensions

Diameter - Shed(s)
Major: 4.0 IN, Minor: 2,8 IN
Length - Effective
86.76 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
73.8 IN (1875 MM)
Creep and Leakage Distance
219 IN (5566 MM)
Critical Impulse Flashover (CIFO) - Negative
1065 kV
Critical Impulse Flashover (CIFO) - Positive
1055 kV
Flashover Voltage - 60 Hz Dry
740 kV
Flashover Voltage - 60 Hz Wet
690 kV
kV Class
230 kV
Voltage Rating
230 kV
Withstand Voltage - 60 Hz Wet
460 kV
Withstand Voltage - Lightning Impulse (Negative)
1215 kV
Withstand Voltage - Lightning Impulse (Positive)
1205 kV