text.skipToContent text.skipToNavigation

Quadri*Sil Suspension Insulator

by OHIO BRASS 

Catalog ID: S030064H2010

30kip High Leak, Y Ball

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Fitting - Ground End Y-Clevis
    Fitting - Live Line End ANSI Ball
    Material Silicone Rubber
    Material - End Fitting Ductile Iron
    Number of Sheds 60
    Shed Style Alternating
    Strength Rating - Ultimate 30000 lb
    Tensile Strength 30 kip, 5/8'' (16 mm)
    Tensile Strength - Routine 15,000 lbs
    UPC 096359647232

    Dimensions

    Diameter - Shed(s) Major: 4.0 IN, Minor: 2,8 IN
    Length - Effective 76.5 in
    Thickness - Housing > 3MM

    Electrical Ratings

    Arc Distance - Dry 65.2 IN (1656 MM)
    Creep and Leakage Distance 193 IN (4908 MM)
    Critical Impulse Flashover (CIFO) - Negative 945 kV
    Critical Impulse Flashover (CIFO) - Positive 940 kV
    Flashover Voltage - 60 Hz Dry 665 kV
    Flashover Voltage - 60 Hz Wet 615 kV
    Voltage Rating 230 kV
    Withstand Voltage - 60 Hz Wet 405 kV
    Withstand Voltage - Lightning Impulse (Negative) 1075 kV
    Withstand Voltage - Lightning Impulse (Positive) 1070 kV
    kV Class 230.00 kV