Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S030116H2010

30kip High Leak, Y Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.

Made from hydrophobic silicone polymer

Product details

General

Fitting - Ground End
Y-Clevis
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
108
Shed Style
Alternating
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs

Dimensions

Diameter - Shed(s)
Major: 4.0 IN, Minor: 2,8 IN
Length - Effective
128.34 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
117 IN (2972 MM)
Creep and Leakage Distance
349 IN (8855 MM)
Critical Impulse Flashover (CIFO) - Negative
1655 kV
Critical Impulse Flashover (CIFO) - Positive
1620 kV
Flashover Voltage - 60 Hz Dry
1075 kV
Flashover Voltage - 60 Hz Wet
980 kV
kV Class
345 kV
Voltage Rating
345 kV
Withstand Voltage - 60 Hz Wet
725 kV
Withstand Voltage - Lightning Impulse (Negative)
1855 kV
Withstand Voltage - Lightning Impulse (Positive)
1820 kV