Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S050025H2020

50kip High Leak, Y Y

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.

Made from hydrophobic silicone polymer

Product details

General

Fitting - Ground End
Y-Clevis
Fitting - Live Line End
Y-Clevis
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
24
Shed Style
Alternating
Strength Rating - Ultimate
50000 lb
Tensile Strength
50 kip, 7/8'' (22 mm)
Tensile Strength - Routine
25,000 lbs
UPC
096359617785

Dimensions

Diameter - Shed(s)
Major: 4.75, Minor: 3.53 IN
Length - Effective
41.42 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
26.3 IN (669 MM)
Creep and Leakage Distance
77 IN (1948 MM)
Critical Impulse Flashover (CIFO) - Negative
370 kV
Critical Impulse Flashover (CIFO) - Positive
385 kV
Flashover Voltage - 60 Hz Dry
280 kV
Flashover Voltage - 60 Hz Wet
265 kV
kV Class
69 kV
Withstand Voltage - 60 Hz Wet
165 kV
Withstand Voltage - Lightning Impulse (Negative)
430 kV
Withstand Voltage - Lightning Impulse (Positive)
450 kV