Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S025047H001A

25kip High Leak, Eye Ball w/ring

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.

Made from hydrophobic silicone polymer

Product details

General

Fitting - Ground End
Chain Eye
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
44
Shed Style
Alternating
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
UPC
096359568445

Dimensions

Diameter - Shed(s)
Major: 4.0 IN, Minor: 2,8 IN
Dimensions
60.21 in x 8 in x 8 in
Height
8 in
Length
60.21 in
Length - Effective
59.24 in
Thickness - Housing
> 3MM
Weight
12.1 lb
Width
8 in

Electrical Ratings

Arc Distance - Dry
47.9 IN (1217 MM)
Creep and Leakage Distance
141 IN (3593 MM)
Critical Impulse Flashover (CIFO) - Negative
690 kV
Critical Impulse Flashover (CIFO) - Positive
695 kV
Flashover Voltage - 60 Hz Dry
500 kV
Flashover Voltage - 60 Hz Wet
465 kV
kV Class
161 kV
Withstand Voltage - 60 Hz Wet
300 kV
Withstand Voltage - Lightning Impulse (Negative)
790 kV
Withstand Voltage - Lightning Impulse (Positive)
795 kV