text.skipToContent text.skipToNavigation

Quadri*Sil Suspension Insulator

by OHIO BRASS 

Catalog ID: S025069H201A

25kip High Leak, Y Ball w/ring

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Fitting - Ground End Y-Clevis
    Fitting - Live Line End ANSI Ball
    Material Silicone Rubber
    Material - End Fitting Ductile Iron
    Number of Sheds 64
    Shed Style Alternating
    Strength Rating - Ultimate 25000 lb
    Tensile Strength 25 kip, 5/8'' (16 mm)
    Tensile Strength - Routine 12,500 lbs

    Dimensions

    Diameter - Shed(s) Major: 4.0 IN, Minor: 2,8 IN
    Length - Effective 80.82 in
    Thickness - Housing > 3MM

    Electrical Ratings

    Arc Distance - Dry 69.5 IN (1766 MM)
    Creep and Leakage Distance 206 IN (5237 MM)
    Critical Impulse Flashover (CIFO) - Negative 1005 kV
    Critical Impulse Flashover (CIFO) - Positive 995 kV
    Flashover Voltage - 60 Hz Dry 690 kV
    Flashover Voltage - 60 Hz Wet 640 kV
    Voltage Rating 230 kV
    Withstand Voltage - 60 Hz Wet 435 kV
    Withstand Voltage - Lightning Impulse (Negative) 1135 kV
    Withstand Voltage - Lightning Impulse (Positive) 1125 kV
    kV Class 230.00 kV