text.skipToContent text.skipToNavigation

Quadri*Sil Suspension Insulator

by OHIO BRASS 

Catalog ID: S120023H2070

120Kn High leak, Y 16mm Ball

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Fitting - Ground End Y-Clevis
    Fitting - Live Line End IEC Ball Fitting
    Material Silicone Rubber
    Material - End Fitting Ductile Iron
    Number of Sheds 22
    Shed Style Alternating
    Strength Rating - Ultimate 26977 lb
    Tensile Strength 120kN, 5/8 IN (16 MM)
    Tensile Strength - Routine 60 kN
    UPC 096359670131

    Dimensions

    Diameter - Shed(s) Major: 4.0 IN, Minor: 2.8 IN
    Length - Effective 35.245 in
    Rod Diameter 0.625 in
    Thickness - Housing > 3MM

    Electrical Ratings

    Arc Distance - Dry 24.2 IN (614 MM)
    Creep and Leakage Distance 70 IN (1784 MM)
    Flashover Voltage - 60 Hz Dry 250 kV
    Flashover Voltage - 60 Hz Wet 235 kV
    Voltage Rating
    • 69000 V
    • 115000 V
    Withstand Voltage - 60 Hz Wet 150
    Withstand Voltage - Lightning Impulse (Negative) 395 kV
    Withstand Voltage - Lightning Impulse (Positive) 415 kV

    Resources/Downloads